Article How do I obtain battery capacity using MAX17201,MAX17211, MAX17205, MAX17215?

The absolute(mAh) or relative(in %) capacity of the battery can be obtained by reading the RepCap (005h) register (reported capacity) or RepSOC (006h) register. (reported SOC).

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.