Yes, it can be done. The device does not know the difference between 4 parallel batteries and a single battery with four times the capacity, so input data would be for 4x capacity of the single cell.
Answer: M5-EZ doesn't necessitate the battery to be characterized. The algorithm works with parameters obtained from average of hundreds characterizations made earlier. Only few cell characteristics are…
The absolute(mAh) or relative(in %) capacity of the battery can be obtained by reading the RepCap (005h) register (reported capacity) or RepSOC (006h) register. (reported SOC).
MAX17205, MAX17215, MAX17261, and MAX17263 are all suitable for high capacity, multi-cell lithium-ion battery pack applications. MAX17263 is recommended if there is a need for LED drivers. MAX17205 and…
Case Study: Setting up the MAX17205G fuelgauge evkit with the GUI, customer observed after some cycling of the two cell battery pack, they were not getting cell balancing.
Analysis:
Cell balancing…
The ALRT1 pin is enabled and disabled using the Aen bit (D2 of Config register 01Dh). When Aen = 1, an alert will be triggered on the ALRT1 pin when any of the alert threshold register values are exceeded…
The battery capacity must be divided by LSB SIZE before it can be converted to hexadecimal data and be written into the register. LSB SIZE can be found on page 26 of the datasheet. It is related to the…