Article How to calculate the junction temperature of MAX17574

The power loss that lead to temperature rise of the part can be calculated as:

Ploss= (Pin-Pout) - Pind = Pout x (1/η-1) - DCR x Iout^2
 
Where η is efficiency of the converter ; Pind is power loss of the inductor dissipated by the inductor (Pind=DCRxIout^2); DCR is DC resistance of the inductor.
 
The junction temperature is calculated as: Tj=Ta + θJA x Ploss
 
Where θJA is thermal resistance (/W) (which is 24℃/W for the multi-layer board specified in the datasheet)Ta is ambient temperature (℃).
 
For example with VOUT=15V, IOUT=2.5A, DCR=50mΩ, η=90%, at Ta=25℃, the estimated junction temperature is:
Ploss = 15 x 2.5 x (1/0.9-1) - 0.05 x (2.5)^2 = 3.85W
Tj = 25 + 24 x 3.85 = 117.4℃
 
This junction temperature is below 125 which is a recommended maximum junction temperature. So, the circuit should be fine. 
 
Although the part can operate with maximumum  junction temperature up to 150℃ (Tjmax), it is mentioned in the datasheet that "junction temperature greater than +125°C degrades operating lifetimes".
 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.