Yes. The part has a pre-regulator always ON internal supply that powers the thermal Shutdown circuit. Thus the VCC is able to turn OFF when the part reached thermal shutdown temp. and then turn back on when the temperature falls 10 deg C below.
KCC Quizzes AQQ303 about the radius of a circle
1. Quote of the month: "When I die, I want to die like my grandfather who died peacefully in his sleep. Not screaming like all the passengers in his car" - Will Rogers
2. Quiz AQQ304 about finding the radius of a circle
Good luck, and try to be
View All
August Monthly Blog Quiz! Read the blog, take the quiz, and you could win a gift card
Important: Read the blog first . The quiz questions are all based on the content of the blog:
Stay in the loop and win! Read the blog Current Output Driving Industrial Loops , then take our quick five-question quiz for a chance to win a gift card
View All
MAX17574
Production
The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs operates over a 4.5V to 60V input. The converter...
Datasheet
MAX17574 on Analog.com
Yes. The part has a pre-regulator always ON internal supply that powers the thermal Shutdown circuit. Thus the VCC is able to turn OFF when the part reached thermal shutdown temp. and then turn back on when the temperature falls 10 deg C below.