MAX15158 utilizes peak current mode control with external compensation. The compensation network can be connected to the COMP pin to GND.
MAX15158
Production
MAX15158/MAX15158A is a high-voltage multiphase boost controller designed to support up to two MOSFET drivers and four external MOSFETs in single-phase...
Datasheet
MAX15158 on Analog.com
MAX15158 utilizes peak current mode control with external compensation. The compensation network can be connected to the COMP pin to GND.