Article What’s the big differentiation for ADP5052 in the market?

Question

What’s the big differentiation for ADP5052 in the market?

Answer

Power density, scalability and flexibility are three key differentiations for
ADP5052 in the market.

High power density: ADP5052 integrates four high performance buck regulators
(4A, 4A, 1.2A, 1.2A) and one 200mA LDO in a 48-lead LFCSP package, delivering 5
rails (up to 25W output power) in relative small 588 mm^2 solution size
provides a very attractive solution.

High scalability: Channel 1 and Channel 2 in ADP5052 can be programmed to be
1.2A, 2.5A or 4A output, and different components selection can be achieved to
optimize solution size, cost and performance. Combing channel 1 and channel 2
can provide a single output with up to 8A of current, which can easily meet
higher load demand in system.

High flexibility: easy sequencing, programmable SS timer, programmable
switching frequency, synchronization input/output, FPWM or PSM operation mode
setting, programmable current limit and other features provide high flexibility
for ADP5052 applications.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.