Article MAX16813 Switch and Diode Voltage rating

The power MOSFET breakdown voltage is rated for VLED+VD (output voltage+diode drop). When the topology changes to a SEPIC, the power MOSFET switch must have a breakdown voltage of VIN+VOUT+VD.

For Buck-Boost Configuration:
VDS= (VLED+ VINMAX+ VD) x 1.2  
VDS is the drain-to-source voltage in volts and VD is the forward drop of rectifier diode D1. The factor of 1.2 provides a 20% safety margin.
For Boost Configuration:
VDS= (VLED+ VD) x 1.2   
VDS is the drain-to-source voltage in volts and VD is the forward drop of rectifier diode D1. The factor of 1.2 provides a 20% safety margin.