Article Can Maxim provide the min, typ, and max specifications for the MAX15096 undervoltage rising and falling threshold?

Please see the table below for more information on the undervoltage (UV) specifications:

                                  Min              Typ                Max
UV rising                 0.536V         0.550V         0.564V
UV falling                0.492V         0.519V         0.546V
UV Hysteresis         0.019V        0.033V         0.048V