Answer: No, in regard of the datasheet (which contains the guaranteed specifications). The limitation of Vout is due to limitation of energy storage of the inductor. However, under some de-rating of other…
Typically the highest voltage observed at the SS pin is 0.8V under normal operating conditions. This voltage can be used to derate and select a suitable SS capacitor.