Article Are there efficiency curves for the MAX25254/MAX25255 at other input voltages?

Here is an efficiency versus load current plot for the MAX25254 showing three efficiency curves at 12V, 24V, and 36V respectively:

 

 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.