For 3.3v output voltage design, we recommend to use MAX20008AFOB/VY+ with fixed 3.3V output. The output voltage range of MAX20008AFOA/VY+ is 4.5V to 10V, see below table.
The MAX20008 is not ASIL compliant. It is available for PPAP (Production Part Approval Process). Safety documentation can be prepared but the Automotive Business unit will need to review the particular…