Article Tape and reel specifications

Question:
What are the tape and reel specifications for the MAX17630 (or any other device from the ADI, legacy Linear Technology or legacy Maxim portfolios)?
 
Answer:
Please note that the Tape and Reel Specifications for legacy ADI (Analog Devices) components e.g. ADxxxx can be found at:
www.analog.com/media/en/technical-documentation/white-papers/tape-and-reel-packaging.pdf
Glossary
REEL2 (aka R2 or RL2): This is a 2" reel. Quantities vary based on package size.
REEL7 (aka R7 or RL7): This is a 7" reel. Quantities vary based on package size.
REEL (aka RL or R): This is a 13" reel. Quantities vary based on package size.

Please note that the Tape and Reel Specifications for legacy LTC (Linear Technology) components e.g. LTxxxx can be found at:
www.analog.com/media/en/package-pcb-resources/package/tape-reel-rev-n.pdf
LTCxxxx#TR(M)#PBF (TR= Tape & Reel Packing) (PBF = Lead Free Finish).
Please note that the Tape and Reel Specifications for legacy MAX (Maxim Integrated) components e.g. MAXxxxx can be found at:
www.analog.com/media/en/package-pcb-resources/legacy-maxim-tape-reel-packaging-table.pdf