Yes. The part has a pre-regulator always ON internal supply that powers the thermal Shutdown circuit. Thus the VCC is able to turn OFF when the part reached thermal shutdown temp. and then turn back on when the temperature falls 10 deg C below.
KCC's Quizzes AQQ306 about a fish stick challenge
1. First the quote of the month: " I am so clever that sometimes I don't understand a single word of what I am saying" - Oscar Wilde
2. New quiz AQQ306 about a fish stick challenge:
Here below is a pseudo fish diagram swimming to the right.
Question
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
MAX17574
Production
The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs operates over a 4.5V to 60V input. The converter...
Datasheet
MAX17574 on Analog.com
Yes. The part has a pre-regulator always ON internal supply that powers the thermal Shutdown circuit. Thus the VCC is able to turn OFF when the part reached thermal shutdown temp. and then turn back on when the temperature falls 10 deg C below.