Article MAX17250 LX switching waveform missing after power up, why?

Question description:

==============================================

Customers observed LX switching waveform missing after Max17250 powered up with no load. They wanted to know whether this meets expecation whereas  the output voltage is in regulation.

==============================================

This is consistent with Max17250 operation. Max17250 utilizes fixed on-time/minimum off-time pulse frequency modulation architecture. Max17250 internal switch operates only as needed. The switching waveform without load can be found on page 6 in Max17250 datasheet.