Both devices are pin-to-pin compatible (using the same 3 x 3mm TDFN package) and share the same datasheet. The only difference is the MAX17510 has an extended temperature range; -40°C to 125°C and the…
The MAX1510/MAX17510 DDR linear regulators source and sink up to 3A peak (typ) using internal n-channel MOSFETs. These linear regulators deliver an accurate 0.5V to 1.5V output from a low-voltage power…