Article MAX15058 Maximum Junction Temperature, TJ

Q:  
What is the maximum junction temperature for MAX15058EWL (9 bump WLP package)?

A:
Operating--The maximum recommended operating junction temperature is +125°C.  This should be used for operating point thermal analysis for designs, allowing margin to avoid triggering thermal shutdown protection.  
Thermal Shutdown--The device features thermal shutdown protection, and the rising thermal shutdown threshold is typically +150°C with 20°C hysteresis.  If the die temperature in operation exceeds +150°C, the device shuts off, then restarts when the die temperature falls to +130°C. 
Storage--The storage temperature range is specified as -65°C to +150°C.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.