Article What causes low efficiency Issues with the MAX8815A?


The low efficiency issue that is sometimes seen on the output of the MAX8815A is often caused by an incorrect output capacitor. One 22µF, 70mΩ tantalum capacitor is recommended on the output of the MAX8815A. Make sure the output capacitor maintains its capacitance over DC bias and desired operating temperature range. 

 

 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.