Article What are the 4-pin SC70 package thermals for the MAX6385 to MAX6389 family of devices?

Answer: 
These devices are in the 4-pin SC70 package, package code X4+1
Thermal Impedance
Single-layer board
   Theta jA   = 327°C/W
   Theta jC  =  115°C/W
 
Multi-layer board
   Theta jA  =  322.60°C/W
   Theta jC  =  115°C/W

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.