Article Temperature Grade

Common Question:

What are the differences between the temperature grades on the ordering part number of an ADI products with prefix of LT, LTC, LTM (Linear Technology legacy products)?

 

Example Question:

What is the difference between E and I in LTM8049EY#PBF and LTM8049IY#PBF?

 

Answer:

The table below shows the test temperature and sample size for each temperature grade.

Temperature Grade

Room (25°C)

Temperature Test

Maximum

Temperature Test

Minimum

Temperature Test

A

100% Tested

125°C

Not Tested

-40°C

Not Tested 

R

100% Tested

150°C

Not Tested

-40°C

Not Tested

C

100% Tested

70°C

Sample Tested

0°C

Sample Tested 

E

100% Tested

85°C or 125°C

Sample Tested

0°C

Sample Tested

I

100% Tested

85°C or 125°C

Sample Tested

-40°C

Sample Tested 

J

100% Tested

150°C

Sample Tested

-40°C

Sample Tested

H

100% Tested

125°C or 150°C

100% Tested

-40°C

Sample Tested

MP

100% Tested

125°C or 150°C

100% Tested

-55°C

100% Tested

A brief description of thermal performance of the product that shows the differences of the temperature grades can also be found in the datasheet usually on the footnotes of the Electrical Characteristics section.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.