The block diagram for the RFPD-RC-4450-50 shows the analog voltages from the power detector (Forward, Reverse, and VSWR) going to the ADUCM3027 but the schematic shows them going to the AD7293. Which is correct?
ADuCM3027
Recommended for New Designs
The ADuCM3027/ADuCM3029 microcontroller units (MCUs) are ultra low power microcontroller systems with integrated power management for processing, control...
Datasheet
ADuCM3027 on Analog.com
AD7293
Recommended for New Designs
The AD7293 is a PA drain current controller containing functionality for general-purpose monitoring and control of current, voltage, and temperature, integrated...
Datasheet
AD7293 on Analog.com
The block diagram for the RFPD-RC-4450-50 shows the analog voltages from the power detector (Forward, Reverse, and VSWR) going to the ADUCM3027 but the schematic shows them going to the AD7293. Which is correct?