Low & High Speed mode: EmStat Pico

What does low speed and high speed mode mean for the EmStat Pico?

Parents
  • The EmStat Pico module works at two different modes; 
    Low Speed mode: for scan rates up to 1 V/s or a bandwidth of 100 Hz.
    High Speed mode: for high scan rates and frequencies.

    Hybrid mode: combination of both modes to increase .

    The different modes have following limitations:

    Spec Low Speed mode High Speed mode Hybrid mode
    Full dc-potential range -1.2 to +2 V -1.7 to +2 V -1.7 to +2 V
    Applied dc-resolution 537 µV 395 µV 932 µV
    Dynamic potential range 2.2 V 1.2 V 2.6 V
    Max. acquisition rate
    (datapoints/s)
    100 1000 100
    Applied potential accuracy < 0.2% < 0.5% < 0.5%
    Supports EIS NO YES NO
    Available current ranges 100 nA, 2 uA, 4 uA, 8 uA, 
    16 uA, 32 uA, 63 uA, 125 uA, 
    250 uA, 500 uA, 1 mA, 5 mA
    100 nA, 1 uA, 6 uA, 13 uA, 
    25 uA, 50 uA, 100 uA, 200 uA, 
    1 mA, 5 mA
    100 nA, 1 uA, 6 uA, 13 uA, 
    25 uA, 50 uA, 100 uA, 200 uA, 
    1 mA, 5 mA
Reply
  • The EmStat Pico module works at two different modes; 
    Low Speed mode: for scan rates up to 1 V/s or a bandwidth of 100 Hz.
    High Speed mode: for high scan rates and frequencies.

    Hybrid mode: combination of both modes to increase .

    The different modes have following limitations:

    Spec Low Speed mode High Speed mode Hybrid mode
    Full dc-potential range -1.2 to +2 V -1.7 to +2 V -1.7 to +2 V
    Applied dc-resolution 537 µV 395 µV 932 µV
    Dynamic potential range 2.2 V 1.2 V 2.6 V
    Max. acquisition rate
    (datapoints/s)
    100 1000 100
    Applied potential accuracy < 0.2% < 0.5% < 0.5%
    Supports EIS NO YES NO
    Available current ranges 100 nA, 2 uA, 4 uA, 8 uA, 
    16 uA, 32 uA, 63 uA, 125 uA, 
    250 uA, 500 uA, 1 mA, 5 mA
    100 nA, 1 uA, 6 uA, 13 uA, 
    25 uA, 50 uA, 100 uA, 200 uA, 
    1 mA, 5 mA
    100 nA, 1 uA, 6 uA, 13 uA, 
    25 uA, 50 uA, 100 uA, 200 uA, 
    1 mA, 5 mA
Children
No Data