What does low speed and high speed mode mean for the EmStat Pico?
What does low speed and high speed mode mean for the EmStat Pico?
The EmStat Pico module works at two different modes;
Low Speed mode: for scan rates up to 1 V/s or a bandwidth of 100 Hz.
High Speed mode: for high scan rates and frequencies.
Hybrid mode: combination of both modes to increase .
The different modes have following limitations:
Spec | Low Speed mode | High Speed mode | Hybrid mode |
Full dc-potential range | -1.2 to +2 V | -1.7 to +2 V | -1.7 to +2 V |
Applied dc-resolution | 537 µV | 395 µV | 932 µV |
Dynamic potential range | 2.2 V | 1.2 V | 2.6 V |
Max. acquisition rate (datapoints/s) |
100 | 1000 | 100 |
Applied potential accuracy | < 0.2% | < 0.5% | < 0.5% |
Supports EIS | NO | YES | NO |
Available current ranges | 100 nA, 2 uA, 4 uA, 8 uA, 16 uA, 32 uA, 63 uA, 125 uA, 250 uA, 500 uA, 1 mA, 5 mA |
100 nA, 1 uA, 6 uA, 13 uA, 25 uA, 50 uA, 100 uA, 200 uA, 1 mA, 5 mA |
100 nA, 1 uA, 6 uA, 13 uA, 25 uA, 50 uA, 100 uA, 200 uA, 1 mA, 5 mA |