FSF-AD15000A Product Sheet

The FSF-AD15000A is a single Channel, 5GSPS, JESD204B ADC FMC.

The FSF-AD15000A is a single input analog-to-digital converter FMC, designed to be electrically and mechanically compatible with the ANSI/VITA 57.1 specification. Using two AD9625 ADCs clocked on opposite edges of a low jitter 2.5 GHz clock, a 5GSPS interleaved data stream is produced.

Anonymous