Overview
The 8 GB model is now available for pre-order at tk1som.com. It’s fully packed with 32 GB eMMC flash, and configurable up to 64 GB. Reserve yours today!
At only 2″ x 2.3″, the TK1-SOM is designed to give you the freedom to use the NVIDIA Tegra K1 SoC for any application you want. From deeply embedded applications like rear obstacle collision avoidance systems, Advanced Driver Assist Systems (ADAS), medical devices, traffic monitoring, and security systems to less rugged applications like facial recognition stations, UAV, and Quadcopters, the TK1-SOM has the computing power to handle demanding applications.
The TK1-SOM is rich in I/O. Dual CSI-2, USB 2.0, USB 3.0, Ethernet, and GPIO are all available to integrate with your favorite sensor. We even have pre-integrated options for EO, Active IR, Passive IR, 24 GHz Radar, 60 GHz Radar, 77 GHz Radar, 4G LTE, WiFi, Bluetooth, CANBus, MIL-STD 1553 and many other sensors.
The TK1-SOM can run a wide range of analytics. From shopping to traffic to video analytics, the Tegra K1 runs standard CUDA and Linux to allow you to use your favorite software packages.
IoT, M2M, Deep Learning, Smart City and Smart Traffic ready today! Review our Frequently Asked Questions to learn more.
Applications
- Internet of Things (IoT)
- Machine to Machine (M2M)
- Smart City
- Traffic Monitoring
- Advanced Driver Assistance Systems (ADAS)
- Sensor Fusion
- Constant False Alarm Rate (CFAR)
- Signature Aperture Radar (SAR) Processing
- OpenCV & OpenVX
- Home Security
- Tattoo Recognition
- Face Detection
- Perimeter Detection
- Gunshot Detection
- Situational Awareness 360 (SA360)
Need more details? Please download our datasheet or contact us at sales@coloradoengineering.com or 719-388-8582.