Overview
Streaming H.264 video capture with Arria 10 Video & image processing platform Arria 10 development platform
The PCIe/104-A10 is CEI’s newest Altera Arria 10 FPGA offering. This board offers the most advanced video and image processing in the smallest form factor available today. It is built using Altera’s 10AX115 package, which features:
- 2 hard PCI Express Gen3 intellectual property (IP) blocks
- 96 Integrated transceivers with short reach rates up to 17.4 Gbps
- 1,708,800 registers, 1150K LEs, 2713 M20K memory blocks
- 1,366 GFLOPs with OpenCL
support
PCIe/104-A10 is perfect for application development, prototyping to deploy-ment. The module can fit into the tightest Cost, Size, Weight and Power (C-SWaP) applications or be a part of larger systems with 1, 4, 8, 16 or more channels of video inputs.
Applications
- Video Capture
- Video Recording
- Video Downlinking
- Image Processing
- Machine Vision
- Robotics
- Industrial Inspection
- Arria 10 Development
- HMC Development
- HPEC with OpenCL
- Research & Development
Need more details? Please download our datasheet or contact us at sales@coloradoengineering.com or 719-388-8582.