iScan Omega 1

iScan Overview:

CEI’s iScan Radar Series brings high frequency radar technology to small form factor platforms. Utilizing a modu-lar architecture, iScan processor, expansion, and antenna modules can be mixed and matched to create a customized development platform. The Radar Series was designed for rapid prototype development with customizable optimiza-tions available to meet customer specific application require-ments. With 24, 60, and 77GHz options to choose from the iScan Radar Series is the perfect solution that enables end users to significantly decrease cost and time-to-market!  

iScan Omega 1 Description

iScan Omega 1 is our latest and greatest antenna  module designed to help take your next radar design to market quickly. Equipped with Analog Devices Inc.’s ADF5901 Tx and ADF5904 Rx downconverter, iScan Omega 1 has plenty of processing power to support a plethora of advanced Digital Signal Processing (DSP) algorithms. The built-in patch antenna has a fixed beam with a FoV of ± 36.5° Azimuth and ± 8° Elevation. Other features include a reference frequency of 100MHz, reference sampling capabilities, and a PLL chip. Let iScan Omega 1 be the gateway to your next radar design!  

Features:

• Accurate Speed & Motion Measurements
• Fixed Beam Antenna Radar
• ADF5901 Tx: 2 Ch, 24GHz power amplifier (PA) with 8 dBm output
• ADF5904 Rx: 4 Ch, 24GHz Rx downconverter
• Reference Frequency: 100MHz via oscillator

• FoV: ± 36.5° Azimuth, ± 8° Elevation
• Dimensions: 5.25” x 4.5”
• External Reference Injection: SMA Connector
• I/O Headers
• USB to PC Interface
• Ethernet