Post Go back to editing

X-Carrier boards: Temp range support for 1-3 PCle card slot

Do your X-Carrier boards meet the following requirement: extended temperature range, support for 1-3 PCIe card slot (for data acquisition cards)?

Parents
  • There are two PCIe card slots on the X-Carrier board: a Gen2 x4 standard PCIe card slot, and an M.2 mini card mount, hanging off edge; that is a Gen2 x1 PCIE interface. Therefore, there are two PCIe slots, and they are different form factors. The X-Carrier's temperature range is: operating -20 C to 55 C; storage: -40 C to 75 C.

Reply
  • There are two PCIe card slots on the X-Carrier board: a Gen2 x4 standard PCIe card slot, and an M.2 mini card mount, hanging off edge; that is a Gen2 x1 PCIE interface. Therefore, there are two PCIe slots, and they are different form factors. The X-Carrier's temperature range is: operating -20 C to 55 C; storage: -40 C to 75 C.

Children
No Data