Clockworks’ A2B Converter modules can be used to convert between the two power schemes and the three connector types found on Analog Device’s hardware. All modules galvanically isolate input to output, including power if the module supports input to output power generation. No software changes are needed when using these modules. Models with 2 pin Duraclick, RJ45, and XLR are available and can directly interface to all Clockworks and ADI EVM hardware.
There are 5 models available. Typical applications are to use existing AD242x based hardware with AD243x nodes. For full details see the product page on Clockwork's website.
AD2437 EVM board (Clockworks AB0020) with AB0400 2 wire CFG4 to CFG0 converter to allow use of AD2437 based quad microphone module.