Issue:
A system designer requires a SPICE model for the HMC346C8 voltage control attenuator to analyze the open loop transfer function of a high power calibrator/amplifier system. The absence of a SPICE model is impeding stability and performance analysis.
Cause:
The HMC346C8 does not have a readily available SPICE model.
Resolution:
To create an LTspice model for the HMC346C8 using available S-parameter files, follow these steps:
Download the S-Parameter File:
- Obtain the appropriate .s2p file for the HMC346C8 from the product page. Multiple .s2p files are available depending on the desired attenuation.
Install the s2spice Program:
- Locate and download the s2spice tool from its repository (referenced as a GitHub project for s2spice).
- Install the s2spice tool on your operating system.
Convert .s2p to SPICE:
- Launch the s2spice application.
- Open the desired .s2p file within s2spice.
- Use the tool to generate the following files:
.asy(LTspice symbol file).inc(LTspice include file)
Open in LTspice:
- Copy or save the generated
.asyand.incfiles into the LTspice directory. - Use these files to incorporate the HMC346C8 model into your LTspice simulations.
- Copy or save the generated
By following these steps, you can simulate the HMC346C8 voltage control attenuator in LTspice for system analysis and design.