- Connect AVDD and DVDD to the specified voltage ± 5%.
- Connect DVDD_I/O and CP_VDD to the specified voltage ± 5%.
- Connect the RF clocks to J1 and J2 on the evaluation board.
- Refer to page 3 of the schematic (AD9956 Rev. E Schematic) for TB1 pin connections.
- Pin 1, 2, and 4 are connected to the AD9956.
- Pin 5 is connected to the Cyprus chip.
- Review the loop measurement conditions on page 9 of the datasheet for clock recommendations. An equivalent clock can also be used.
- Ensure all connections are made as per the schematic and datasheet specifications to achieve the desired frequency using the PLL.