Question
Can I use MATLAB and Simulink with the ADSP-CM40x and IAR Tool-chain?
Answer
While there is no direct interface between the IAR Tool-chain and MATLAB or
Simulink, Mathworks offer the “Embedded Coder” product, an add-on which can
generate portable C/C++ code from a MATLAB algorithm or Simulink model. The
code generated from Embedded Coder can be compiled for the ADSP-CM40x using the
IAR Tool-chain.