Do I need to provide external CL capacitors connected to the MAX32650/51/52 32kHz crystal (xtal) pins?
No, external capacitors are not needed on the 32KIN and 32KOUT pins. The 32KIN and 32KOUT pins have an internal capacitance of 6pF each. Therefore, only a 32.768kHz crystal (XTAL) should be connected to these pins. The characteristics of the crystal should be CL=6pF, Co=2pF, and an maximum effective series resistance (ESR) of 90kohms.