As of May 2018, the MAX32650/51/52 SDK includes 33 examples. They are located in the <MYINSTALLDIR>\Firmware\MAX32650\Applications\EvKitExamples\ folder. The SDK/API can be downloaded using the ARMCortexToolchain installer. You can easily choose to download only the product specific resources/firmware.