Can I use the MAX32626 EV Kit to evaluate a MAX32625 or a MAX32625L?
Yes, the MAX32626 EV Kit (MAX32626-EVKIT#) contains a socket. The MAX32626 which ships with the EV Kit can be removed. This allows multiple devices to be programmed/evaluated, including the MAX32625 or MAX32625L. The EV Kit only comes with one MAX32626, so samples of the desired device must be procured separately.