On the MAX32650/51/52, how do I interface to 3.3V external devices?
On the MAX32650/51/52, you can connect VDDIOH to a 3.3V supply, while VDDIO remains connected to a 1.8V supply. Firmware can then selection which pins use the VDDIOH supply and which pins use the VDDIO rail.