What features are contained in the Trust Protection Unit (TPU) of the MAX32651?
Unlike the MAX32650/52, the MAX32651 features a Trust Protection Unit (TPU). The TPU contains features such as Modular Arithmetic Accelerator (MAA), SHA-256, AES-128, AES-192, AES-256, Secure Boot ROM, Memory Decryption Integrity Unit (MDIU). In addition, the following features are contained in both the TPU and non-TPU versions of the device: True Random Number Generator (TRNG), CRC, and DES/3DES.