Understand the physics of printed circuit boards to manage large changes in current or voltage. See how layout tweaks can make big improvements for your...
1. Quote of this month: " When I die, I want to die like my grandfather who died peacefully in his sleep. Not screaming like all the passengers in his...
Important: Read the blog first . The quiz questions are all based on the content from the blog: Mature, Not Old! The Longevity of 4 – 20 mA New...
Noise analysis of a circuit requires tracking several things simultaneously: each noise source, how those noise sources are shaped by the circuit, and...
Whether you're debugging a stubborn camera link or designing a robust system from scratch, knowing where errors hide is half the battle. GMSL provides...
Technical articles. Blogs. Videos. Your ADI content, all in one place.
Blurb About Content
The LTC4286 hot swap controller is best suited for systems up to 2kW.
For >2kW applications, the LTC4287 is recommended as it has dual gate drivers to allow current to be shared across two MOSFETs.