The MAX32666FTHR2 board exposes more peripherals from the MAX32666, such as an additional set of pins for I2C and SPI. It also includes an onboard programmer, eliminating the need for an external JTAG/SWD device to program the board. The FTHR2 board is not intended to replace the FTHR board.