3mA is recommended (this is what they tested with in the datasheet) and this follows from the way the internal pull-down/up circuits are sized. Even 1mA will be strong enough in most cases. But 5mA would be the maximum. Anything beyond 5mA and you are approaching possible part damage and/or undershoot signal bounce.