Join us for an insightful webinar on how ADI’s Precision technology is transforming the landscape of high accuracy instrument design with cutting-edge...
1. Quote of the week: "Knowledge is knowing a tomato is a fruit. Wisdom is not putting it in a fruit salad" - unknown Sources: commons.wikimedia...
Quiz! Understand ISO 26262 Compliance Test your knowledge with our quick quiz , based on the blog " Safety in Layers: Why a Hybrid Approach Works ...
Imagine a scenario where you have a brand-new board design or are excited to try out some evaluation kits only to find out that the two devices can’t talk...
Power supplies are the unsung heroes of electronic devices, ensuring that they receive the precise, stable, and clean DC voltages they need to function...
Technical articles. Blogs. Videos. Your ADI content, all in one place.
Blurb About Content
There is no separate 915 MHz ISM receivers available with Maxim. Instead, MAX7037 is an ISM transceiever , in which the receiver portion alone can be used.