Join this webinar to learn about eShop capability and the benefits of direct order placement with Analog Devices. Our worldwide eShop creates a bridge...
1. Quote of the week: "By all means let's be open-minded, but not so open-minded that our brains drop out" - Richard Dawkins 2. Quiz AQQ282: Probabilities...
Welcome to the Math with Billiard Balls quiz, where you'll use your mathematical prowess to solve puzzles inspired by the classic game of billiards!
This is a step-by-step guide to setting up and running Kuiper Linux on the ZCU102 FPGA board, helping developers configure, deploy, and troubleshoot Linux...
ISO 10218, third edition, was released at the start of 2025. This standard covers industrial robot safety. Typically, this means fixed industrial robots...
Technical articles. Blogs. Videos. Your ADI content, all in one place.
Blurb About Content
问题:
通过MAX6615AEE+的18h/19h寄存器来计算转速,数据手册只是说该寄存器记录了在两个转速计信号之间的时钟脉冲数量,请问时钟脉冲的周期是多少?
解答:
MAX6615内部的计数时钟频率为1.95kHz.