MAX16126 doesn't implement the ideal diode function. It protects for overvoltage and reverse voltage. However, if the input voltage drops, the storage caps will discharge via the external FETs. The FETs will turn off only if the input voltage falls below 0V.
If the ideal diode function is needed in addition to the reverse and overvoltage protection, then choose MAX16141.