Q: How quickly can the MAX13256 output switch?
A: When driven from an external clock source, the MAX13256 can accept a clock signal of up to 2MHz. However, it divides the input clock frequency in half to ensure a 50% duty cycle, so the maximum frequency at which it can drive a transformer is only 1MHz.