The MAX253 comes in four different packages, all with 8 pins: μMAX, PDIP, SO, and CDIP. Here are the thermal resistances theta-JA and JC for all four packages:
μMAX
Theta-JA (C / W) | Theta-JC (C / W) | |
Single-Layer Board | 221 | 42 |
Multi-Layer Board | 206.3 | 42 |
PDIP
Theta-JA (C / W) | Theta-JC (C / W) | |
Single-Layer Board | 110 | 40 |
Multi-Layer Board | N/A | N/A |
SO
Theta-JA (C / W) | Theta-JC (C / W) | |
Single-Layer Board | 170 | 40 |
Multi-Layer Board | 132 | 38 |
CDIP
Theta-JA (C / W) | Theta-JC (C / W) | |
Single-Layer Board | 125 | 16 |
Multi-Layer Board | N/A | N/A |