No, MAX-ECG-MONITOR is sold as a development/evaluation tool, a demonstrator of our sensor technology and not as a finished product. MAX-ECG-MONITOR is therefore not qualified specifically to the IEC60601 safety and performance standards but rather it is sold "as is".
The MAX-ECG-MONITOR is not a medical grade product, but is an ECG monitor.
Customers who are interested in pursuing medical certification on their final product can work directly with the OEM which builds the MAX-ECG-MONITOR for Maxim. They are open to custom options.
NOTE:
The OEM that builds the MAX-ECG-MONITOR for Maxim is Suunto - they sell the product as Movesense on the web.