Data sheet page 6 states "There are two options for the behavior of the PWM outputs at power-up." How to select option 1 or option 2?
This will depend on the device you are selecting. For minimum duty cycle of 30% use the MAX6643LBBAEE and for a minimum duty cycle of 0% select MAX6643LBAAEE.