There're two major tools available which support programming, debugging and re-flashing of the bootloader for the MAXIM µC boards.
- Maxim HDK Board (outdated) which is still available and is delivered as programming board with the Maxim Health Sensor Platform
- MAXDAP which is based on the MAX32625PICO with an adopted version of an open-source firmware to convert JTAG/SWD and UART to USB