The MAX14870/MAX14872 datasheet (19-7062; Rev 1; 6/17) section on slope control page 11 describes the slope control features of the MAX14871. This is a datasheet typographical error, and "MAX14871" should be replaced by "MAX14870/MAX14872." These slope control features also apply to the MAX14870/MAX14872.