Question
Can I use the AD73322L as a replacement for the AD73322 and is it pin and
software compatible?
Answer
The AD73322L is a cost reduced version of the AD73322 and is fabricated on a
0.35um process. In 3V applications, the AD73322L is pin for pin compatible with
the AD73322 and like the AD73322 it has selectable sampling rates, which allow
the user the option of trading-off low Group Delay for low sample Rate.
(10/2012: Note that only the 44ld LQFP package models of AD73322 (and AD73322L)
and the non-RoHS 28 ld SOIC-wide package models of AD73322 have been obsoleted.
The AD73322 RoHS compliant 28 ld SOIC-wide packages are still in production).