Do the SDL and SDR outputs have built-in de-assertion hysteresis?
The SDL and SDR pin thresholds are controlled by the LTSD and RTSD registers, which have a built-in 5°C hysteresis for de-assertion, just like the TMIN register. These outputs will de-assert when the temperature falls 5°C below the temperature set in the registers.